IESNA:LM-63-2002
[TEST]P1507086
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-827-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 2700K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5899.6
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1402.8 1429.5 1460.2 1442.8 1283.9 1026.0 915.1 892.4 891.1 892.4 907.1 931.2 981.9 1039.4 1135.6 1259.8 1408.1 1569.7 
1776.8 2028.0 2311.2 2594.4 2826.9 3028.6 3210.3 3131.5 2794.8 2347.3 1286.5 483.6 232.5 138.9 82.8 48.1 24.0 5.3 
0.0 
1402.8 1437.5 1461.5 1448.2 1287.9 1032.7 915.1 891.1 887.1 892.4 904.4 932.5 983.3 1046.1 1142.2 1265.1 1420.1 1581.8 
1774.1 2030.6 2317.9 2598.4 2825.5 3036.6 3229.0 3166.2 2841.6 2403.4 1425.5 517.0 248.5 149.6 92.2 52.1 25.4 5.3 
0.0 
1402.8 1428.1 1456.2 1450.8 1318.6 1067.4 925.8 897.8 900.4 911.1 931.2 968.6 1026.0 1098.2 1201.0 1322.6 1481.6 1644.6 
1832.9 2068.1 2349.9 2641.2 2901.7 3135.5 3414.7 3464.1 3219.6 2812.2 2033.3 881.7 383.4 239.1 145.6 76.1 34.7 
5.3 0.0 
1402.8 1424.1 1460.2 1465.5 1385.4 1154.3 975.2 927.2 933.8 959.2 989.9 1039.4 1098.2 1182.3 1289.2 1429.5 1585.8 
1759.4 1953.2 2165.6 2420.7 2716.0 3016.6 3334.5 3712.6 4045.3 3997.2 3591.0 3054.0 2053.4 933.8 542.4 308.6 
138.9 60.1 6.7 0.0 
1402.8 1425.5 1458.9 1469.5 1436.1 1273.2 1071.4 977.9 977.9 1010.0 1059.4 1118.2 1189.0 1279.8 1397.4 1544.4 1702.0 
1866.3 2078.7 2295.2 2559.7 2850.9 3180.9 3541.6 3941.1 4359.2 4571.6 4136.1 3313.2 2454.1 1340.0 527.7 318.0 
201.7 100.2 9.4 0.0 
1402.8 1426.8 1457.5 1477.6 1445.5 1298.5 1091.5 989.9 988.6 1019.3 1066.1 1131.6 1206.4 1289.2 1410.8 1557.7 1710.0 
1890.4 2088.1 2316.5 2574.4 2861.6 3174.2 3536.3 3909.0 4288.4 4527.5 4041.3 3180.9 2291.2 1249.1 485.0 281.9 
185.7 76.1 9.4 0.0 
1402.8 1420.1 1457.5 1482.9 1494.9 1456.2 1323.9 1171.6 1100.8 1114.2 1169.0 1245.1 1333.3 1441.5 1573.8 1720.7 1881.0 
2054.7 2240.4 2434.1 2609.1 2785.5 2959.1 3144.8 3178.2 2972.5 2598.4 2018.6 1167.6 443.5 217.8 133.6 81.5 46.8 
20.0 2.7 0.0 
1402.8 1421.5 1456.2 1485.6 1523.0 1551.0 1559.1 1517.6 1445.5 1385.4 1382.7 1440.2 1525.7 1653.9 1802.2 
1959.8 2112.1 2273.8 2407.4 2522.3 2602.4 2663.9 2617.1 2370.0 1997.2 1547.0 972.6 511.7 241.8 156.3 116.2 89.5 
62.8 37.4 17.4 1.3 0.0 
1402.8 1413.4 1438.8 1472.2 1513.6 1572.4 1635.2 1710.0 1768.8 1816.9 1858.3 1909.1 1981.2 2089.4 2221.7 
2355.3 2499.6 2617.1 2687.9 2729.4 2754.7 2659.9 2363.3 1930.5 1501.6 1016.7 535.7 249.8 181.7 152.3 130.9 105.5 
73.5 53.4 25.4 1.3 0.0 
1402.8 1413.4 1434.8 1461.5 1508.3 1573.8 1644.6 1726.1 1819.6 1917.1 2026.6 2146.9 2276.5 2406.1 2537.0 
2641.2 2713.3 2745.4 2718.7 2697.3 2651.9 2468.8 2184.3 1847.6 1446.8 967.2 587.8 387.4 241.8 179.0 140.3 100.2 
64.1 42.8 18.7 1.3 0.0 
1402.8 1406.8 1428.1 1444.2 1478.9 1531.0 1592.5 1659.3 1726.1 1796.9 1882.4 1965.2 2054.7 2150.9 2225.7 
2292.5 2319.2 2297.8 2276.5 2252.4 2261.8 2241.7 2152.2 2006.6 1718.0 1214.4 817.6 507.7 303.3 219.1 159.0 93.5 
57.4 32.1 10.7 1.3 0.0 
1402.8 1405.4 1418.8 1430.8 1464.2 1508.3 1561.7 1608.5 1651.2 1696.7 1740.7 1784.8 1835.6 1870.3 1903.7 
1921.1 1925.1 1898.4 1866.3 1839.6 1861.0 1879.7 1849.0 1756.8 1553.7 1173.0 857.7 554.4 339.3 240.5 172.3 101.5 
65.5 33.4 9.4 1.3 0.0 
1402.8 1408.1 1413.4 1425.5 1442.8 1478.9 1516.3 1537.7 1548.4 1555.0 1541.7 1537.7 1525.7 1513.6 1502.9 
1492.3 1492.3 1477.6 1457.5 1436.1 1442.8 1468.2 1469.5 1429.5 1289.2 991.3 761.5 517.0 351.4 259.2 192.4 122.9 
73.5 38.7 12.0 1.3 0.0 
1402.8 1398.7 1394.7 1393.4 1384.0 1366.7 1325.3 1250.5 1154.3 1058.1 979.3 925.8 875.0 829.6 789.5 761.5 758.8 772.2 
784.2 762.8 726.8 684.0 605.2 522.4 446.2 382.1 343.3 295.2 247.2 212.4 175.0 124.2 88.2 57.4 26.7 0.0 0.0 
1402.8 1388.1 1370.7 1340.0 1267.8 1142.2 984.6 871.0 822.9 796.2 774.9 746.8 709.4 669.3 629.2 598.5 577.1 563.8 
545.1 510.3 460.9 412.8 359.4 318.0 291.2 260.5 236.5 213.8 188.4 164.3 134.9 104.2 66.8 42.8 18.7 0.0 0.0 
1402.8 1385.4 1349.3 1267.8 1095.5 881.7 782.9 762.8 766.8 776.2 772.2 753.5 712.1 669.3 630.6 593.2 554.4 514.3 464.9 
414.1 367.4 327.3 299.3 275.2 252.5 231.1 211.1 192.4 173.7 148.3 125.6 94.9 66.8 40.1 16.0 1.3 0.0 
1402.8 1377.4 1325.3 1167.6 905.8 761.5 736.1 749.5 773.5 796.2 800.2 776.2 740.1 698.7 658.6 622.6 587.8 538.4 483.6 
427.5 376.7 336.7 307.3 283.2 261.8 243.1 225.8 204.4 171.0 142.9 122.9 109.5 94.9 70.8 37.4 5.3 0.0 
1402.8 1380.0 1297.2 1063.4 800.2 724.1 728.1 757.5 792.2 816.3 822.9 802.9 768.2 733.4 694.7 646.6 598.5 550.4 502.3 
447.5 398.1 358.0 327.3 301.9 280.6 256.5 215.1 189.7 173.7 155.0 144.3 153.6 168.3 165.7 124.2 14.7 0.0 
1402.8 1374.7 1265.1 968.6 741.5 710.7 729.4 764.2 798.9 825.6 835.0 818.9 796.2 768.2 732.1 677.3 619.9 561.1 503.7 
447.5 386.1 339.3 304.6 279.2 256.5 217.8 193.7 179.0 163.0 148.3 148.3 171.0 208.4 199.1 149.6 2.7 0.0 
1402.8 1366.7 1242.4 903.1 721.4 704.0 729.4 764.2 800.2 828.3 837.6 829.6 817.6 798.9 770.8 718.7 657.3 585.1 514.3 
442.2 374.1 315.3 281.9 257.8 228.4 193.7 177.7 161.7 144.3 134.9 138.9 164.3 179.0 197.7 133.6 2.7 0.0 
1402.8 1368.0 1233.1 879.1 710.7 701.4 730.8 765.5 798.9 829.6 837.6 831.0 827.0 817.6 793.6 756.1 697.4 618.5 522.4 
426.2 340.7 288.6 265.9 256.5 216.4 188.4 172.3 159.0 148.3 138.9 141.6 156.3 159.0 176.3 97.5 2.7 0.0 
1402.8 1369.4 1241.1 884.4 712.1 704.0 730.8 764.2 798.9 831.0 839.0 832.3 827.0 821.6 804.2 765.5 712.1 630.6 530.4 
420.8 336.7 284.6 263.2 263.2 220.4 183.0 169.7 163.0 153.6 144.3 145.6 152.3 156.3 172.3 98.9 2.7 0.0 
